




Brand: Hubbell Premise Wiring
Catalog ID: FTU2SP
2 FSP Series Panel Capacity
Catalog Number
FTU2SP
Compatibility
FSP-Series Panels
Enclosure Type
Standard, Single Door
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
UPC
662620806563
Thickness
0.0625
Weight
5.55 lb
Width
10.6 in
Cable Entry
Top/Bottom
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Compatibility
FSP-Series Panels