HUBBELL CANADA
OSD050-SS-YL-SG-C1 Open Spool Static Discharge Reel 50' w/Hand Clamp
Image of OSD050-SS-YL-SG-C1 OSD050-SS-YL-SG-C1 Open Spool Static Discharge Reel 50' w/Hand Clamp
Image of OSD050-SS-YL-SG-C1 OSD050-SS-YL-SG-C1 Open Spool Static Discharge Reel 50' w/Hand Clamp

OSD050-SS-YL-SG-C1 Open Spool Static Discharge Reel 50' w/Hand Clamp

Brand: Gleason Reel

Catalog ID: OSD050-SS-YL-SG-C1

Open Spool Static Discharge Reel 50' w/Hand Clamp.

  • Spring Rewind with Centrifugal Brake
  • Rugged Steel Construction
  • Reel has safety orange baked polyester finish.

General

Cable Length

50

Catalog Number

OSD050-SS-YL-SG-C1

Connector Type

Hand Clamp

Product Category

Reels

Type

Reel - Open Spool

UPC

783246004277

Dimensions

Cable Length

50

Configuration

Connector Type

Hand Clamp