HUBBELL CANADA
OSD075-SS-YL-SG-AL Open Spool Static Discharge Reel 75' w/Alligator Clip
Image of OSD075-SS-YL-SG-AL OSD075-SS-YL-SG-AL Open Spool Static Discharge Reel 75' w/Alligator Clip

OSD075-SS-YL-SG-AL Open Spool Static Discharge Reel 75' w/Alligator Clip

Brand: Gleason Reel

Catalog ID: OSD075-SS-YL-SG-AL

Open Spool Static Discharge Reel 75' w/Alligator Clip.

  • Spring Rewind with Centrifugal Brake
  • Rugged Steel Construction
  • Reel has safety orange baked polyester finish.

General

Cable Length

75

Catalog Number

OSD075-SS-YL-SG-AL

Connector Type

Alligator Clip

Product Category

Reels

Type

Reel - Open Spool

UPC

783246004222

Dimensions

Cable Length

75

Configuration

Connector Type

Alligator Clip