HUBBELL CANADA
Outdoor Comforts® Series, 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, Bronze
Image of MR420CZ Outdoor Comforts® Series, 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, Bronze
Image of MR420CZ Outdoor Comforts® Series, 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, Bronze
play
360 View
play
TayMac®: MR420 Outdoor Recessed Wall Outlet Enclosure
+5
Image of MR420CZ Outdoor Comforts® Series, 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, Bronze

Outdoor Comforts® Series, 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, Bronze

Brand: TayMac

Catalog ID: MR420CZ

Collection name: Outdoor Comforts®

1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, Bronze

  • Features aesthetically pleasing flat profile (recessed) for in-use in wet locations
  • Meets Extra Duty® rating
  • Can be installed for new or old work
  • Compatible with all common siding types and materials such as vinyl, wood, stucco and brick/block
  • Can be mounted horizontally or vertically
  • Includes electrical box and optional siding flange

General

Application

Catalog Number

MR420CZ

Color

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Installation Type

Recessed

Material Type

Non-metallic

Mounting Method

Multi-directional

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Series

Outdoor Comforts® Series

Type

UPC

050169998311

Dimensions

Cubic Capacity

249.075 cu.in

Depth

5 in

Height

7.38 in

Package Height

7.8 in

Package Length

7 in

Package Weight

1.85 lb

Package Width

6.4 in

Width

6.75 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

180