HUBBELL CANADA
Image of ML500WCN Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, White

Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, White

OR

Brand: TayMac

Catalog ID: ML500WCN

1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, White

  • Revolutionary design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant

General

Catalog Number

ML500WCN

Color

Series

Outdoor Comforts® EXTRA DUTY® Series

UPC

805035053430

Logistics

Carton Quantity

10