


Brand: GAI-Tronics
Catalog ID: 256-001SK
Application
Outdoor Use
Catalog Number
256-001SK
Color
Gray
Connectivity Options
Analog
Material Type
Engrd. Plastic
Mount location
Surface-Mount
Output Level Ringer
84dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
UPC
783586231319
Weather Rating
NEMA 3R
Dimensions
7.4 in x 9.4 in x 13.2 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
13.2 in
Length
7.4 in
Weight
8.2 lb
Width
9.4 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC
Weather Rating
NEMA 3R
Connectivity Options
Analog
Output Level Ringer
84dBA @ 2 ft.
Mount location
Surface-Mount