Brand: AccelTex Solutions
Catalog ID: ATS-02854
Application
Indoor Wi-Fi
Catalog Number
ATS-02854
Color
Black
Compatibility
Installation Type
3/8" All-Thread Mount, Ceiling, I-Beam, Metal Strapping, Wall
Material
Steel
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620438740
Dimensions
11 in x 8.3 in x 10.5 in
Height
10.5 in
Length
11 in
Width
8.3 in