
Brand: Burndy
Catalog ID: YAV150M16
Application
Metric Wire Termination
Catalog Number
YAV150M16
Connector Type
METRIC
Die Index
17
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810322093
UPC 14 Digit GTIN
00781810322093
Dimension - B Length inch
1.03 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
74.7 mm
Dimension - Length Overall inch
2.94 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.2 in
Dimension - Strip Length inch
1.06 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
150 mm2
Conductor - Material
COPPER
Conductor Size
150 mm2
Conductor Type
CLASS 2
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Physical Attribute - Number of Holes
1
Carton Quantity
10