
Brand: Burndy
Catalog ID: YDS34R
Catalog Number
YDS34R
Connector Type
Splice
Die Index
253;317
Die Index - Element A
253
Die Index - Element B
317
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015704
UPC 14 Digit GTIN
00781810015704
Dimension - Aluminum Sleeve Length inch
25.625 in
Dimension - L Length Overall mm
650 mm
Dimension - Length Overall inch
25.59 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Steel Sleeve Length inch
6.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
397.5 (26/7) Ibis;397.5 (30/7) Lark
Conductor - ACSR Str Size Range
397.5 (26/7) Ibis-397.5 (30/7) Lark
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Pallet Quantity
600