HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight
Image of 5125R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 5125R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Receptacle
  • 125A 380/415V
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

5125R6W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Watertight - IP67

Type

Receptacle

UPC

781786251687

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

125 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

125 A

Current Rating

125 A

Phase

Three Phase

Voltage Rating

200/346 V 240/415 V

Voltage Rating Description

200/346V 240/415V

Wattage

51875

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10