HUBBELL CANADA
Image of GESEY GESEY - GES Series Sealing Covers, Aluminum

GESEY - GES Series Sealing Covers, Aluminum

Brand: Killark

Catalog ID: GESEY

GES Series Sealing Covers, Aluminum

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

General

Application

Catalog Number

GESEY

Color

Gray

Cover Type

Sealing

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE Series

Type

UPC

783936211404

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.8

Height

3.75 in

Length

11 in

Width

7 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5