HUBBELL CANADA
Perforated Panel (N1/3R/4/12) 33 X 33, Carbon Steel - White
Image of NP3636PP Perforated Panel (N1/3R/4/12) 33 X 33, Carbon Steel - White
*Representative image
Image of NP3636PP Perforated Panel (N1/3R/4/12) 33 X 33, Carbon Steel - White

Perforated Panel (N1/3R/4/12) 33 X 33, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP3636PP

Perforated Panel (N1/3R/4/12) 33X33 Carbon Steel - White

The NP Series perforated back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Perforated panels are fabricated from 14 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3636PP

Color

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725866342

Dimensions

Actual Height

1.375 in

Actual Width

35.25 in

Height

1 in

Weight

36 lb

Width

35 in

Logistics

Carton Quantity

1

Pallet Quantity

31