HUBBELL CANADA
Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, External Elbow, Base and Cover
Image of PB3EEBCA Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, External Elbow, Base and Cover

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, External Elbow, Base and Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3EEBCA

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, External Elbow, Base and Cover

Full capacity 1¼ in. bend radius external elbow

Standard Product

General

Application

External Elbow Base and Cover

Catalog Number

PB3EEBCA

Color

Office White

Cover Type

Removable

EU RoHS Indicator

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PB2
  • PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Sub Brand

Non-Metallic Raceway

Type

Elbows

UPC

783585310084

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10