
Brand: Acme Electric
Catalog ID: PT061150015LS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PT061150015LS
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
15
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED42B050L (50A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
Q270 (70A)
Secondary Voltage
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503330067
Winding Material
AL
Dimensions
12.38 in x 17.13 in x 34.38 in
Height
34.38 in
Length
12.38 in
Weight
240 lb
Width
17.13 in
Frequency Rating
60 Hz
kVA
15
Primary Breaker
ED42B050L (50A)
Primary Voltage
480 V
Primary Voltage
480
Secondary Breaker
Q270 (70A)
Secondary Voltage
120/240 V
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 1062
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
-
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1