HUBBELL CANADA
Page/Party®, Amplifier Station, Outdoor Metallic, 120V AC
Image of 760-001 Page/Party®, Amplifier Station, Outdoor Metallic, 120V AC
Image of 760-001 Page/Party®, Amplifier Station, Outdoor Metallic, 120V AC

Page/Party®, Amplifier Station, Outdoor Metallic, 120V AC

Brand: GAI-Tronics

Catalog ID: 760-001

Weatherproof Speaker Amplifier, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, D; Class II, Div. 2, Groups F and G; Class II; Class III, Div. 2; consists of: Amplifier (Model 751-001), Enclosure (Model 758-001)

Page Party Intercom System

General

Catalog Number

760-001

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Speaker Amplifiers

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

564.0039 cu.in

Depth

5.1 in

Height

11.58 in

Weight

9.8 lb

Width

9.55 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm