HUBBELL CANADA
Page/Party® Enclosure, Remote Handset/Speaker Amp 24V DC
Image of 7245-003 Page/Party® Enclosure, Remote Handset/Speaker Amp 24V DC
Image of 7245-003 Page/Party® Enclosure, Remote Handset/Speaker Amp 24V DC

Page/Party® Enclosure, Remote Handset/Speaker Amp 24V DC

Brand: GAI-Tronics

Catalog ID: 7245-003

Enclosure for Remote Handset/Speaker Amplifier

Page Party Intercom System

General

Catalog Number

7245-003

Color

Gray

Material

Steel

Product Type

Enclosures

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233573

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1 in

Height

8.1 in

Weight

5.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor