HUBBELL CANADA
Page/Party® Handset/Speaker Amplifier, 120V AC, ICS Retrofit
Image of 701-302ICS Page/Party® Handset/Speaker Amplifier, 120V AC, ICS Retrofit
Image of 701-302ICS Page/Party® Handset/Speaker Amplifier, 120V AC, ICS Retrofit

Page/Party® Handset/Speaker Amplifier, 120V AC, ICS Retrofit

Brand: GAI-Tronics

Catalog ID: 701-302ICS

ICS Upgrade Amplifiers simply plug in to existing GAI-Tronics 700-series Page/Party® and SmartSeries enclosures, making upgrading existing systems simple and cost-effective.

  • 30 watt speaker amplifier
  • Handset with noise-cancelling microphone
  • Compatible with AC 16-pin Page/Party enclosures
  • AC powered

General

Catalog Number

701-302ICS

Product Family

ICS

Product Type

ICS Upgrade Ampifier

Series

ICS Page/Party Series

Size

8.1 in x 8.1 in x 6.1 in

Type

Handset/Speaker Amplifier

Dimensions

Size

8.1 in x 8.1 in x 6.1 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Hazardous Rating(s)

UL Division 2