

Brand: GAI-Tronics
Catalog ID: 774-001
Catalog Number
774-001
Color
Gray
Material
Steel
Product Type
Enclosures
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233719
Weather Rating
Indoor
Cubic Capacity
1304.4 cu.in
Depth
8 in
Height
15 in
Weight
20 lb
Width
10.87 in
Input Voltage
120 VAC
Weather Rating
Indoor