

Brand: GAI-Tronics
Catalog ID: 7335-002
Catalog Number
7335-002
Color
Gray
Material
Polyester, Fiberglass Reinforced
Product Type
Enclosures
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233658
Weather Rating
Outdoor
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
9.6 lb
Width
10.9 in
Input Voltage
24 VDC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Outdoor