HUBBELL CANADA
Page/Party® Series, 702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation
Image of 702-002 Page/Party® Series, 702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation
Image of 702-002 Page/Party® Series, 702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

Page/Party® Series, 702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

Brand: GAI-Tronics

Catalog ID: 702-002

Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

Page Party Intercom System

General

Catalog Number

702-002

Color

Gray

Material

Steel

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233467

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1 in

Height

8.1 in

Weight

5.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor