

Brand: GAI-Tronics
Catalog ID: 732-101
Catalog Number
732-101
Color
Gray
Material
Aluminum
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233610
Weather Rating
Outdoor
Cubic Capacity
1544.832 cu.in
Depth
9.6 in
Height
14.9 in
Weight
19.7 lb
Width
10.8 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Outdoor