

Brand: GAI-Tronics
Catalog ID: 733-001
Catalog Number
733-001
Color
Gray
Material
Polyester, Fiberglass Reinforced
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233627
Weather Rating
Outdoor
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
9.6 lb
Width
10.9 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Outdoor