HUBBELL CANADA
Image of 758-002 Page/Party® Series, Enclosure
Image of 758-002 Page/Party® Series, Enclosure

Page/Party® Series, Enclosure

Brand: GAI-Tronics

Catalog ID: 758-002

Enclosure, Speaker Amplifier, Weatherproof, Aluminum, 24 VDC

Page Party Intercom System

General

Catalog Number

758-002

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233696

Weather Rating

Outdoor

Dimensions

Cubic Capacity

564.0039 cu.in

Depth

5.1 in

Height

11.58 in

Weight

5 lb

Width

9.55 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm