

Brand: GAI-Tronics
Catalog ID: 775-001
Catalog Number
775-001
Color
Black
Material
Various
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
1460 cu.in
Depth
365 in
Height
2 in
Weight
4 lb
Width
2 in
Weather Rating
Indoor