

Brand: GAI-Tronics
Catalog ID: 9974
Application
Harsh Indoor & Outdoor Conditions
Catalog Number
9974
Material
Gray, glass-reinforced polyester
Mount location
Wall or Column
Product Type
Terminal Boxes
Series
Page/Party® Series
UPC
850025795234
Cubic Capacity
288.8 cu.in
Depth
3.8 in
Height
9.5 in
Width
8 in
Hazardous Rating(s)
Nema Rating
Type 4X
Temperature Range
-40° C to +70° C (-40° F to +158° F)
Mount location
Wall or Column