

Brand: GAI-Tronics
Catalog ID: 670-001
Catalog Number
670-001
Color
Gray
Material
Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233085
Weather Rating
Indoor
Cubic Capacity
579.544 cu.in
Depth
5.6 in
Height
13.1 in
Weight
27 lb
Width
7.9 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 1
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm