

Brand: GAI-Tronics
Catalog ID: 701-309
Catalog Number
701-309
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233443
Weather Rating
Indoor
Cubic Capacity
426.465 cu.in
Depth
6.5 in
Height
8.1 in
Weight
6.8 lb
Width
8.1 in
Input Voltage
24 VDC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm