

Brand: GAI-Tronics
Catalog ID: 710-103
Catalog Number
710-103
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Product Type
Remote Deskedge Handset/Speaker Stations
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233498
Weather Rating
Indoor
Weight
14.1 lb
Input Voltage
24 VDC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm