

Brand: GAI-Tronics
Catalog ID: 711-102
Catalog Number
711-102
Color
Gray
Material
Steel
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233504
Weather Rating
Indoor
Cubic Capacity
92.1024 cu.in
Depth
4 in
Height
7.38 in
Weight
3.6 lb
Width
3.12 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor