

Brand: GAI-Tronics
Catalog ID: 716-102
Catalog Number
716-102
Color
Gray
Material
Steel
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233535
Weather Rating
Indoor
Cubic Capacity
34.375 cu.in
Depth
2.5 in
Height
5 in
Weight
3.6 lb
Width
2.75 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor