

Brand: GAI-Tronics
Catalog ID: 10436-002
Application
Outdoor Use
Catalog Number
10436-002
Color
Gray
Construction
Heavy-guage Aluminum
Series
Page/Party® Series
Weather Rating
Outdoor
Cubic Capacity
934.30125 cu.in
Depth
5.13 in
Height
15.5 in
Weight
13 lb
Width
11.75 in
Weather Rating
Outdoor