HUBBELL CANADA
Image of 700-207 Page/Party® Station, Indoor Wall, Single Party, 24V DC
Image of 700-207 Page/Party® Station, Indoor Wall, Single Party, 24V DC

Page/Party® Station, Indoor Wall, Single Party, 24V DC

Brand: GAI-Tronics

Catalog ID: 700-207

Indoor Wall Station, Single-Party Line, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, L; consists of: Amplifier (Model 701-307) and Enclosure (Model 702-002)

Complete Page Party Station

General

Catalog Number

700-207

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Indoor Wall Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

572.7753 cu.in

Depth

8.73 in

Height

8.1 in

Weight

11.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm