HUBBELL CANADA
Page/Party® Station, Outdoor, Metallic, Single w/Aux, 120VAC
Image of 730-105 Page/Party® Station, Outdoor, Metallic, Single w/Aux, 120VAC
Image of 730-105 Page/Party® Station, Outdoor, Metallic, Single w/Aux, 120VAC

Page/Party® Station, Outdoor, Metallic, Single w/Aux, 120VAC

Brand: GAI-Tronics

Catalog ID: 730-105

Outdoor Wall Station, Single-Party Line, UL Listed, FM-approved for Division 2

Page Party Intercom System

General

Catalog Number

730-105

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Outdoor Wall Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6 in

Height

14.9 in

Weight

26.5 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm