HUBBELL CANADA
Page/Party® Station, Outdoor, Non-Met, Multi w/Aux, 120VAC
Image of 7305-107 Page/Party® Station, Outdoor, Non-Met, Multi w/Aux, 120VAC
Image of 7305-107 Page/Party® Station, Outdoor, Non-Met, Multi w/Aux, 120VAC

Page/Party® Station, Outdoor, Non-Met, Multi w/Aux, 120VAC

Brand: GAI-Tronics

Catalog ID: 7305-107

Outdoor Wall Station, Multi-Party Line, FM- and CSA-approved for Class I, Division 2; consists of: Amplifier (Model 701-304) and Enclosure (Model 7335-001)

Page Party Intercom System

General

Catalog Number

7305-107

Color

Gray

Material

Steel / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Outdoor Wall Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

16.4 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm