HUBBELL CANADA
Page/Party® Station, Outdoor, Non-Metallic, Multi, 24VDC
Image of 7305-207 Page/Party® Station, Outdoor, Non-Metallic, Multi, 24VDC
Image of 7305-207 Page/Party® Station, Outdoor, Non-Metallic, Multi, 24VDC

Page/Party® Station, Outdoor, Non-Metallic, Multi, 24VDC

Brand: GAI-Tronics

Catalog ID: 7305-207

Outdoor Station, Multi Party Line, FM-approved for Division 2 areas, NEMA 4X rated, 24V dc operation; consists of: Amplifier (Model 701-307) and Enclosure (Model 7335-002)

Page Party Intercom System

General

Catalog Number

7305-207

Color

Gray

Material

Steel / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Outdoor Handset/Speaker Station

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

16.4 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm