HUBBELL CANADA
Page/Party® Station, Subset/Deskedge, Multi-Party, 120 VAC
Image of 7105-104 Page/Party® Station, Subset/Deskedge, Multi-Party, 120 VAC
Image of 7105-104 Page/Party® Station, Subset/Deskedge, Multi-Party, 120 VAC

Page/Party® Station, Subset/Deskedge, Multi-Party, 120 VAC

Brand: GAI-Tronics

Catalog ID: 7105-104

Desk-Edge Handset/Speaker Station, Multi-Party; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 7115-102)

Page Party Intercom System

General

Catalog Number

7105-104

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Remote Deskedge Handset/Speaker Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

14.1 lb

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm