HUBBELL CANADA
Page/Party® Station, Subset/Desktop, Multi-Party, 24 VDC
Image of 7265-203 Page/Party® Station, Subset/Desktop, Multi-Party, 24 VDC
Image of 7265-203 Page/Party® Station, Subset/Desktop, Multi-Party, 24 VDC

Page/Party® Station, Subset/Desktop, Multi-Party, 24 VDC

Brand: GAI-Tronics

Catalog ID: 7265-203

Desktop Station, 5 Party Line, 24 VDC operation, FM-approveL for Class I, Division 2; consists of: Amplifier (Model 723-003), Enclosure (Model 7245-003), Subset (Model 7265-101)

Page Party Intercom System

General

Catalog Number

7265-203

Color

Gray, Black

Material

Steel / ABS

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Desktop Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

18.1 lb

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm