HUBBELL CANADA
Page/Party® Station, Subset/Desktop, Single Party, 120 VAC
Image of 726-202 Page/Party® Station, Subset/Desktop, Single Party, 120 VAC
Image of 726-202 Page/Party® Station, Subset/Desktop, Single Party, 120 VAC

Page/Party® Station, Subset/Desktop, Single Party, 120 VAC

Brand: GAI-Tronics

Catalog ID: 726-202

Desktop Station, Single Party Line; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 726-101)

Page Party Intercom System

General

Catalog Number

726-202

Color

Gray, Black

Material

Steel / ABS

Power

12 W

Product Type

Desktop Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

17.5 lb

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor