HUBBELL CANADA
Image of 7155-104 Page/Party® Station, Subset/Flush, Multi-Party, 120 VAC
Image of 7155-104 Page/Party® Station, Subset/Flush, Multi-Party, 120 VAC

Page/Party® Station, Subset/Flush, Multi-Party, 120 VAC

Brand: GAI-Tronics

Catalog ID: 7155-104

Flush-mount Station-II, Multi-Party Line; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 7165-102)

Page Party Intercom System

General

Catalog Number

7155-104

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Flush-Mount Handset/Speaker Stations

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233528

Weather Rating

Indoor

Dimensions

Weight

14.4 lb

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm