HUBBELL CANADA
Image of 1104P Partition For Use With 1104, 1304 Series, 2104 Or 2304 Series, In 2, 3, 4-Gang Metal Boxes (50-Pack), 1104P
Image of 1104P Partition For Use With 1104, 1304 Series, 2104 Or 2304 Series, In 2, 3, 4-Gang Metal Boxes (50-Pack), 1104P
play
3D View
Image of 1104P Partition For Use With 1104, 1304 Series, 2104 Or 2304 Series, In 2, 3, 4-Gang Metal Boxes (50-Pack), 1104P

Partition For Use With 1104, 1304 Series, 2104 Or 2304 Series, In 2, 3, 4-Gang Metal Boxes (50-Pack), 1104P

Brand: TradeSelect

Catalog ID: 1104P

Partition for use with 1104, 1304 series, 2104 or 2304 series, in 2, 3, 4-gang metal boxes (50-Pack)

Plaster ears allow box to be used in rework applications

Product details

General

Application

Partition For use with 1104 , 1304 series & 2104 or 2304 series, in 2, 3, 4-gang metal boxes.

Bracket Type

No Bracket

Catalog Number

1104P

Color

Drawn or Welded

Welded

Material

Steel

Type

Box Divider, Accessories

UPC

626463001196

Dimensions

Actual Depth

2.385 in

Raised Ground

No

Weight

0.115 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

36450

Resources and downloads

Media

3D AR Model