HUBBELL CANADA
PAT221 Battery Crimper, (2) Wheels, #12-#1 AWG, Hard Case, 2Ah Makita Batteries
Image of PAT221D02A2 PAT221 Battery Crimper, (2) Wheels, #12-#1 AWG, Hard Case, 2Ah Makita Batteries
Image of PAT221D02A2 PAT221 Battery Crimper, (2) Wheels, #12-#1 AWG, Hard Case, 2Ah Makita Batteries
play
PATRIOT® PAT221 Compact Battery Crimper
Image of PAT221D02A2 PAT221 Battery Crimper, (2) Wheels, #12-#1 AWG, Hard Case, 2Ah Makita Batteries
Image of PAT221D02A2 PAT221 Battery Crimper, (2) Wheels, #12-#1 AWG, Hard Case, 2Ah Makita Batteries

PAT221 Battery Crimper, (2) Wheels, #12-#1 AWG, Hard Case, 2Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT221D02A2

PATRIOT® Series, PAT221 Small Terminal Battery Crimper, (2) Die Wheels for #12 AWG-#1 AWG, Hard Case, Makita (2) 2.0Ah 18V Li-ion Batteries, 120V-AC Charger

  • Dies Included: (2) Die Wheels: 81WHL221, 122WHL221
  • Scissor action head design
  • One-second cycle time with auto retract and calibration
  • Interchangeable crimping dies and wheels
  • Connector hold feature for easy wire insertion
  • LED Worklight
  • Red LED to indicate an incomplete crimp
  • Safety Trigger Lock and Emergency Release

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Battery Type

2.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT221D02A2

Container Type

Hard Case

Die Type

Interchangeable

Power Source

120V-AC Charger

Product Family

PAT221

Product Type

Tooling

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945665552

Dimensions

Dimensions

10.6 in x 2.8 in x 4.2 in

Height

4.2 in

Length

10.6 in

Weight

2.6 lb

Width

2.8 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #22 AWG - #1 AWG terminals and splices

Operational

Battery Type

2.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Package Contents

Crimper, (2) Die Wheels: 81WHL221, 122WHL221, (2) 2.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case