


Brand: Burndy
Catalog ID: PAT221B0000
Application
Crimping
Application - For Use On
Copper Terminals, Splices
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT221B0000
Container Type
Hard Case
Die Type
Interchangeable
Power Source
120V-AC Charger
Product Family
PAT221
Product Type
Tooling
Recharge Time
0.5 h
Series
PATRIOT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945665538
Dimensions
10.6 in x 2.8 in x 4.2 in
Height
4.2 in
Length
10.6 in
Weight
2.6 lb
Width
2.8 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #22 AWG - #1 AWG terminals and splices
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
120V-AC Charger
Recharge Time
0.5 h
Package Contents
Crimper Only. (No dies or accessories)