

Attenuation
.1dB
Boot Type
PVC
Catalog Number
PC6AB10
Color
Item Type
NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Plug Type
RJ45
Specifications
Temperature Rating
Per TIA
Type
Shielded
UPC
662620204024
Length
10 ft
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Performance
Temperature Rating
Per TIA
Boot Type
PVC
Carton Quantity
90