HUBBELL CANADA
Patch Cord 3 Meter Length 50/125 10GbE Duplex Multi Mode
Image of DFHPCLCLCE5MM Patch Cord 3 Meter Length 50/125 10GbE Duplex Multi Mode
Image of DFHPCLCLCE5MM Patch Cord 3 Meter Length 50/125 10GbE Duplex Multi Mode

Patch Cord 3 Meter Length 50/125 10GbE Duplex Multi Mode

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCE5MM

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 3 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCE5MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

UPC

662620360935

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25