HUBBELL CANADA
PATCH CORD, AV 8-Pin 3.5mm Non-Plenum 15FT
Image of VGA3615BK PATCH CORD, AV 8-Pin 3.5mm Non-Plenum 15FT
Image of VGA3615BK PATCH CORD, AV 8-Pin 3.5mm Non-Plenum 15FT
Discontinued

PATCH CORD, AV 8-Pin 3.5mm Non-Plenum 15FT

Brand: Hubbell Premise Wiring

Catalog ID: VGA3615BK

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Non-Plenum, 15' Length, Black

Non-Plenum 8 Pin W/3.5 to 8 Pin W/3.5

General

Application

Horizontal Cable W/Male Ends

Boot Type

None

Catalog Number

VGA3615BK

EU RoHS Indicator

Item Type

X-END AV Plug-n-Play System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620242569

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

Per TIA

Configuration

Boot Type

None

Logistics

Carton Quantity

25