

Brand: Hubbell Premise Wiring
Catalog ID: AV15M10
15 Pin VGA to 8 Pin
Application
X-End Plug-n-Play Patching Run
Boot Type
None
Catalog Number
AV15M10
EU RoHS Indicator
Item Type
X-END AV Application Tails
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
Male to Male
Temperature Rating
Per TIA
Type
VGA, Plug-n-Play
UPC
662620220116
Outside Diameter
0.38
Voltage Rating
600V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#28 AWG
EU RoHS Indicator
Temperature Rating
Per TIA
Boot Type
None
Carton Quantity
40