HUBBELL CANADA
Patch Cord, Cat 5e, 110/110, Yellow, 9' Length
Image of PC110C5EL9 Patch Cord, Cat 5e, 110/110, Yellow, 9' Length
Image of PC110C5EL9 Patch Cord, Cat 5e, 110/110, Yellow, 9' Length
Discontinued

Patch Cord, Cat 5e, 110/110, Yellow, 9' Length

Brand: Hubbell Premise Wiring

Catalog ID: PC110C5EL9

Patch Cord, Cat 5e, 110/110, Yellow, 9' Length

  • Plug Housing Includes Built-In Polarization to Ensure Proper Mating Connection to Connecting Blocks
  • Angled Conductor Towers Separate Paired Conductors and makes Pair Splitting and Conductor Lacing Simple
  • Cable Ties Secure Cable to Cover for Easy Termination and Strain Relief
  • Clear Gray or Yellow Keeps Conductors Visible During and After Termination

Standard Product

General

Attenuation

.1dB

Boot Type

Polycarbonate

Catalog Number

PC110C5EL9

Item Type

SPEEDGAIN 110 Connecting Block System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -

Plug Type

110 Punch Down

Product Family

Cat 5E

Specifications

Material - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

UPC

662620836003

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#26-22 AWG

Certifications And Compliance

Industry Standard(s)

Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Operational

Attenuation

.1dB

Performance

Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -

Temperature Rating

Per TIA

Configuration

Boot Type

Polycarbonate

Logistics

Carton Quantity

20