HUBBELL CANADA
Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, Red
Image of PC6AR03 Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, Red
Image of PC6AR03 Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, Red

Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, Red

Brand: Hubbell Premise Wiring

Catalog ID: PC6AR03

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Red, 3' Length

  • Cat6A
  • 10GHz
  • Shielded
  • Red
  • 3' Length

Standard Product

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

PC6AR03

Color

Item Type

NEXTSPEED Ascent Shielded Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620204208

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC

Logistics

Carton Quantity

200