HUBBELL CANADA
Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 5 Meter Length
Image of DFPCLCSCC5MM Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 5 Meter Length
Image of DFPCLCSCC5MM Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 5 Meter Length
Discontinued

Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCSCC5MM

Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 5 Meter Length

Plenum Rated

General

Application

LC to SC

Catalog Number

DFPCLCSCC5MM

Color

Connector Type

LC to SC

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620823096

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

5 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

25