HUBBELL CANADA
Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length
Image of DFPCSTSCD5MM Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length
Image of DFPCSTSCD5MM Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length
Discontinued

Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCD5MM

Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCD5MM

Color

Connector Type

ST to SC

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821955

Dimensions

Display Size

50 Micron, OM2

Length (Meters)

5 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM2, MM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25